• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Swivel Caster EA986JB-200

Swivel Caster EA986JB-200

【Product Specifications】
・Roller bearing
・Heat-proof temperature: -20 to 60℃
・Material-Fitting: steel, Wheel: solid rubber
・Spec.…Swivelwithout brake
・Wheel dia. x W…200 x 50mm
・Load capacity…205kg
・Overall height…235mm

Part Number

Configured Part Number is shown.

EA986JB-200

Part Number
EA986JB-200
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986JB-200 in the Swivel Caster EA986JB-200 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)