Swivel Caster (with Brake) EA986JB-3

Swivel Caster (with Brake) EA986JB-3

【Product Specifications】
・Roller bearing
・Heat-proof temperature: -20 to 60℃
・Material-Fitting: steel, Wheel: solid rubber
・Spec.…Swivelrear brake
・Wheel dia. x W…125 x 37.5mm
・Load capacity…100kg
・Overall height…150mm

Part Number

Configured Part Number is shown.

EA986JB-3

Part Number
EA986JB-3
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986JB-3 in the Swivel Caster (with Brake) EA986JB-3 series.