Swivel Caster (with Brake) EA986JC-80

Swivel Caster (with Brake) EA986JC-80

【Product Specifications】
・Roller bearing
・Heat-proof temperature: -20 to 60℃
・Material-Fitting: steel, Wheel: solid rubber
・Spec.…Swivelfront brake
・Wheel dia. x W…80 x 25mm
・Load capacity…50kg
・Overall height…102mm

Part Number

Configured Part Number is shown.

EA986JC-80

Part Number
EA986JC-80
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986JC-80 in the Swivel Caster (with Brake) EA986JC-80 series.