Caster EA986JD-125

Caster EA986JD-125

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: steel, Wheel: solid rubber
・Wheels vary in shape with dim.
・Specification…Fixed
・Wheel dia. x Width…125 x 40mm
・Load capacity…250kg
・Overall height…155mm

Part Number

Configured Part Number is shown.

EA986JD-125

Part Number
EA986JD-125
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986JD-125 in the Caster EA986JD-125 series.