Swivel Caster EA986JK-160

Swivel Caster EA986JK-160

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 70℃
・Material-Fitting: steel, Wheel: polyurethane
・Wheels vary in shape with dim.
・Specification…Swivel, without brake
・Wheel dia. x Width…160 x 50mm
・Load capacity…400kg
・Overall height…195mm

Part Number

Configured Part Number is shown.

EA986JK-160

Part Number
EA986JK-160
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986JK-160 in the Swivel Caster EA986JK-160 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)