Caster (Fixing Bracket) Wheel Diameter × Width: 150 × 50 mm. Overall Height: 200 mm

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 70℃
・KP-300 and KR-300 have red coating.
・Material-Fitting: steel, Wheel: polyurethane
・Specification…Fixed
・Wheel dia.r x Width…150 x 50mm
・Load capacity…700kg
・Overall height…200mm
・Weight…5.4kg