Swivel Caster (with Brake) EA986KY-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: steel (zinc-plated), Wheel: nylon 6
・EA986KX-150 to 400 have red coating.
・EA986KY-200 to 400 have red coating.
・EA986KY-3 has red coating.
・Specification…Swivelfront brake
・Wheel dia. x Width…150 x 55mm
・Load capacity…2,500kg
・Overall height…205mm
・Weight…11.5kg