• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Swivel Caster (with Brake/Stainless Steel) EA986LB-1

Swivel Caster (with Brake/Stainless Steel) EA986LB-1

【Product Specifications】
・Roller bearing
・Heat-proof temperature: -20 to 60℃
・Material-Fitting: stainless steel, Wheel: solid rubber
・Specification…Swivelrear brake
・Wheel dia. x Width…100 x 30mm
・Load capacity…70kg
・Overall height…125mm

Part Number

Configured Part Number is shown.

EA986LB-1

Part Number
EA986LB-1
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986LB-1 in the Swivel Caster (with Brake/Stainless Steel) EA986LB-1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)