• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Swivel Caster (with Brake/Stainless Steel) EA986LE-200

Swivel Caster (with Brake/Stainless Steel) EA986LE-200

【Product Specifications】
・Plane bearing
・Heat-proof temperature: -25 to 70℃
・Material-Fitting: stainless steel, Wheel: polyurethane
・Specification…Swivelrear brake
・Wheel dia. x Width…200 x 50mm
・Load capacity…300kg
・Overall height…235mm
・Weight…2.3kg

Part Number

Configured Part Number is shown.

EA986LE-200

Part Number
EA986LE-200
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986LE-200 in the Swivel Caster (with Brake/Stainless Steel) EA986LE-200 series.