• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Swivel Caster (Stainless Steel) EA986LM-200

Swivel Caster (Stainless Steel) EA986LM-200

【Product Specifications】
・Plain bearing
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: stainless steel, Wheel: nylon 6
・Specification…Swivelwithout brake
・Wheel dia. x Width…200 x 50mm
・Load capacity…300kg
・Overall height…235mm
・Weight…1.6kg

Part Number

Configured Part Number is shown.

EA986LM-200

Part Number
EA986LM-200
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986LM-200 in the Swivel Caster (Stainless Steel) EA986LM-200 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)