Swivel Caster EA986PF-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Fitting: steel plate, Wheel: rubber
・Caster: -1 to -4: fixed-11 to -14: swivel
・Wheel dia.…25mm
・Load…8kg
・Height…35mm

【Product Specifications】
・Material-Fitting: steel plate, Wheel: rubber
・Caster: -1 to -4: fixed-11 to -14: swivel
・Wheel dia.…25mm
・Load…8kg
・Height…35mm