Swivel Caster [Low Floor] EA986PR-50

Swivel Caster [Low Floor] EA986PR-50

【Product Specifications】
・Swivel type
・Material-Fitting: steel, Wheel: reinforced nylon
・-50: without bearing, -65, -75: with bearing
・Heat-proof temperature-80℃
・Hole pitch-54 x 36mm
・Wheel dia. x Width…50 x 28mm
・Load capacity…200kg
・Height…68mm

Part Number

Configured Part Number is shown.

EA986PR-50

Part Number
EA986PR-50
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PR-50 in the Swivel Caster [Low Floor] EA986PR-50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)