Twin Nylon Wheel Caster Bolt Hole Plate EA986TA-40

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Swivel casters
・Material-Body: steelWheel:nylon
・Specification-Without brake
・Wheel dia.r x Width-40 x 42mm
・Load capacity-40kg

【Product Specifications】
・Swivel casters
・Material-Body: steelWheel:nylon
・Specification-Without brake
・Wheel dia.r x Width-40 x 42mm
・Load capacity-40kg