• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Twin Urethane Wheel Caster Bolt Hole Plate with Brake EA986TC-150

Twin Urethane Wheel Caster Bolt Hole Plate with Brake EA986TC-150

【Product Specifications】
・Swivel casters
・Wheel dia.r x Width-50×51mm
・Load capacity-40kg
・Overall height-71mm
・Material-Body: nylon, Wheel: nylon (urethane-girded)
・Specification-With brake

Part Number

Configured Part Number is shown.

EA986TC-150

Part Number
EA986TC-150
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986TC-150 in the Twin Urethane Wheel Caster Bolt Hole Plate with Brake EA986TC-150 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)