Twin Urethane Wheel Caster Bolt Hole Plate EA986TE-1

Twin Urethane Wheel Caster Bolt Hole Plate EA986TE-1

【Product Specifications】
・Material-Body: nylon, Wheel: urethane elastomer
・Double stopper type that stops the rotating part and the wheel simultaneously
・Free-rolling casters
・Specification-Without brake
・Wheel dia. x width-75 x 59mm
・Load capacity-100kg

Part Number

Configured Part Number is shown.

EA986TE-1

Part Number
EA986TE-1
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986TE-1 in the Twin Urethane Wheel Caster Bolt Hole Plate EA986TE-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)