Twin Urethane Wheel Caster EA986TG-6

Twin Urethane Wheel Caster EA986TG-6

【Product Specifications】
・Swivel caster
・Material-Fitting:steel, Whee:nylon(urethane winding)
・Specification-Swivel / With stopper
・Wheel dia. x Width-40 x 41.5mm
・Load capacity-40kg

Part Number

Configured Part Number is shown.

EA986TG-6

Part Number
EA986TG-6
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986TG-6 in the Twin Urethane Wheel Caster EA986TG-6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)