[Pin Type] Grease Nipple (Stainless Steel) EA991CY-31

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Hexagonal dim.--31, -36:10mm-32, -37:14mm
・Thread size-G1/8
・Length-27mm

【Product Specifications】
・Material-Stainless steel
・Hexagonal dim.--31, -36:10mm-32, -37:14mm
・Thread size-G1/8
・Length-27mm