[Pin Type] Grease Nipple (Stainless Steel) EA991CY-32

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Hexagonal dim.--31, -36:10mm-32, -37:14mm
・Thread size-G1/4
・Length-30mm

【Product Specifications】
・Material-Stainless steel
・Hexagonal dim.--31, -36:10mm-32, -37:14mm
・Thread size-G1/4
・Length-30mm