[Pin Type] Grease Nipple (Stainless Steel) EA991CY-46

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Button dia.-15mm
・Hexagonal dim.-17mm
・Thread size-R1/8
・Length-19mm

【Product Specifications】
・Material-Stainless steel
・Button dia.-15mm
・Hexagonal dim.-17mm
・Thread size-R1/8
・Length-19mm