[Stainless Steel] Grease Nipple EA991CZ-216

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body: SUS303, Ball: SUS304,Spring: SUS304
・The stainless steel provides excellent durability and corrosion resistance.
・Screw dim.…M6 x P1.0
・Shape…67.5°