[Stainless Steel] Grease Nipple EA991CZ-322

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body:SUS303, ball:SUS304, spring:SUS304
・The stainless steel provides excellent durability and corrosion resistance.
・Thread size-UNF1/4x 28 teeth
・Shape-90°