Hikari Doorstop with Cushion Square White

Brand :
HIKARI
Caution
Product Description
[Features]
· Elastomer resin type which is unlikely to transfer color.
[Applications]
· As a doorstop and cushion material for fusuma/sliding door.
[Product Specifications]
· Color: white
· Width (mm): 35
· Height (mm): 15
· Depth (mm): 18
· Supports lintel beams of approx. 6/8" (18 mm) and 7/8" (21 mm)
· JAN code: 4535395111148
· Trusco Code: 780-6353
· Mass: 10 g
[Material / Finish]
· Elastomer Resin
[Set Contents / Accessories]
· Screw/Washer/Cap