Line 5 Strut Profile SPH

Part Number

Configured Part Number is shown.

 
Part Number
L5-SPH2020B-3M
L5-SPH2020B-[30-2999/1]
L5-SPH2020N1-3M
L5-SPH2020N1-[30-2999/1]
L5-SPH2020N2-3M
L5-SPH2020N2-[30-2999/1]
L5-SPH2020N3-3M
L5-SPH2020N3-[30-2999/1]
L5-SPH2020N-3M
L5-SPH2020N-[30-2999/1]
L5-SPH4020B-3M
L5-SPH4020B-[30-2999/1]
L5-SPH4020N1-3M
L5-SPH4020N1-[30-2999/1]
L5-SPH4020N2-3M
L5-SPH4020N2-[30-2999/1]
L5-SPH4020N3-3M
L5-SPH4020N3-[30-2999/1]
L5-SPH4020N4-3M
L5-SPH4020N4-[30-2999/1]
L5-SPH4020N-3M
L5-SPH4020N-[30-2999/1]
L5-SPH4040N-3M
L5-SPH4040N-[30-2999/1]
L5-SPH4040N-[3001-4000/1]
L5-SPH6020N-3M
L5-SPH6020N-[30-2999/1]
L5-SPH6040N-3M
L5-SPH6040N-[30-2999/1]
L5-SPH6040N-[3001-4000/1]
L5-SPH8014N-3M
L5-SPH8014N-[30-2999/1]
L5-SPH8020N-3M
L5-SPH8020N-[30-2999/1]
L5-SPLR2020N-3M
L5-SPLR2020N-[30-2999/1]
Part NumberVolume DiscountDays to ShipRoHSExtrusion Size Extrusion Type Number of Extrusion Slots Surface Treatment Number of Slotted Surfaces Angle
(°)
Length (Standard)
(mm)
Length - Cut per Customer Request
(mm)
6 Day(s) or more 1020X20Square1 Row Groove × 1 Row GrooveBlack Anodize4-Side Slot-3000-
6 Day(s) or more 1020X20Square1 Row Groove × 1 Row GrooveBlack Anodize4-Side Slot--30 ~ 2999
5 Day(s) or more 1020X20Square1 Row Groove × 1 Row GrooveClear Anodize3-Side Slot-3000-
6 Day(s) or more 1020X20Square1 Row Groove × 1 Row GrooveClear Anodize3-Side Slot--30 ~ 2999
6 Day(s) or more 1020X20Square1 Row Groove × 1 Row GrooveClear Anodize2-Side Slot-3000-
6 Day(s) or more 1020X20Square1 Row Groove × 1 Row GrooveClear Anodize2-Side Slot--30 ~ 2999
6 Day(s) or more 10--------
6 Day(s) or more 1020X20Square1 Row Groove × 0 Row GrooveClear AnodizeTwo-Side Slots (opposing)--30 ~ 2999
6 Day(s) or more 1020X20Square1 Row Groove × 1 Row GrooveClear Anodize4-Side Slot-3000-
6 Day(s) or more 1020X20Square1 Row Groove × 1 Row GrooveClear Anodize4-Side Slot--30 ~ 2999
6 Day(s) or more 1040X20Rectangle1 Row Groove × 2 Row GrooveBlack Anodize4-Side Slot-3000-
6 Day(s) or more 1040X20Rectangle1 Row Groove × 2 Row GrooveBlack Anodize4-Side Slot--30 ~ 2999
6 Day(s) or more 1040X20Rectangle1 Row Groove × 2 Row GrooveClear Anodize3-Side Slot-3000-
Quote 1040X20Rectangle1 Row Groove × 2 Row GrooveClear Anodize3-Side Slot--30 ~ 2999
6 Day(s) or more 1040X20Rectangle2 Row Groove × 0 Row GrooveClear AnodizeTwo-Side Slots (opposing)-3000-
Quote 1040X20Rectangle2 Row Groove × 0 Row GrooveClear AnodizeTwo-Side Slots (opposing)--30 ~ 2999
6 Day(s) or more 10--------
6 Day(s) or more 1040X20Rectangle1 Row Groove × 2 Row GrooveClear Anodize2-Side Slot--30 ~ 2999
6 Day(s) or more 1040X20Rectangle1 Row Groove × 0 Row GrooveClear AnodizeTwo-Side Slots (opposing)-3000-
Quote 1040X20Rectangle1 Row Groove × 0 Row GrooveClear AnodizeTwo-Side Slots (opposing)--30 ~ 2999
6 Day(s) or more 1040X20Rectangle1 Row Groove × 2 Row GrooveClear Anodize4-Side Slot-3000-
6 Day(s) or more 1040X20Rectangle1 Row Groove × 2 Row GrooveClear Anodize4-Side Slot--30 ~ 2999
6 Day(s) or more 1040X40Square2 Row Groove × 2 Row GrooveClear Anodize4-Side Slot-3000-
6 Day(s) or more 1040X40Square2 Row Groove × 2 Row GrooveClear Anodize4-Side Slot--30 ~ 2999
6 Day(s) or more 1040X40Square2 Row Groove × 2 Row GrooveClear Anodize4-Side Slot--3001 ~ 4000
6 Day(s) or more 1060X20Rectangle1 Row Groove × 3 Row GrooveClear Anodize4-Side Slot-3000-
6 Day(s) or more 1060X20Rectangle1 Row Groove × 3 Row GrooveClear Anodize4-Side Slot--30 ~ 2999
6 Day(s) or more 1060X40Rectangle2 Row Groove × 3 Row GrooveClear Anodize4-Side Slot-3000-
6 Day(s) or more 1060X40Rectangle2 Row Groove × 3 Row GrooveClear Anodize4-Side Slot--30 ~ 2999
6 Day(s) or more 1060X40Rectangle2 Row Groove × 3 Row GrooveClear Anodize4-Side Slot--3001 ~ 4000
6 Day(s) or more 1080X14Rectangle-Clear AnodizeTwo-Side Slots (opposing)-3000-
Quote 1080X14Rectangle-Clear AnodizeTwo-Side Slots (opposing)--30 ~ 2999
6 Day(s) or more 1080X20Rectangle1 Row Groove × 4 Row GrooveClear Anodize4-Side Slot-3000-
6 Day(s) or more 1080X20Rectangle1 Row Groove × 4 Row GrooveClear Anodize4-Side Slot--30 ~ 2999
6 Day(s) or more 10-Shape R-Clear Anodize-903000-
Quote 10-Shape R-Clear Anodize-90-30 ~ 2999

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 20 Extrusion Series IMAO (item) Line 5