• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Line 6 Round Profile RPH36

Part Number

Configured Part Number is shown.

 
Part Number
L6-RPH36D30N-3M
L6-RPH36D30N-[30-2999/1]
L6-RPH36D30N-[3001-4000/1]
L6-RPH36D45N-3M
L6-RPH36D45N-[30-2999/1]
L6-RPH36D45N-[3001-4000/1]
L6-RPH36D60N-3M
L6-RPH36D60N-[30-2999/1]
L6-RPH36D60N-[3001-4000/1]
L6-RPH36D90N-3M
L6-RPH36D90N-[30-2999/1]
L6-RPH36D90N-[3001-4000/1]
Part NumberVolume DiscountDays to ShipRoHSAngle
(°)
Length (Standard)
(mm)
Length - Cut per Customer Request
(mm)
Quote 10303000-
6 Day(s) or more 1030-30 ~ 2999
6 Day(s) or more 1030-3001 ~ 4000
Quote 10453000-
6 Day(s) or more 1045-30 ~ 2999
6 Day(s) or more 1045-3001 ~ 4000
Quote 10603000-
6 Day(s) or more 1060-30 ~ 2999
6 Day(s) or more 1060-3001 ~ 4000
6 Day(s) or more 10903000-
6 Day(s) or more 1090-30 ~ 2999
6 Day(s) or more 1090-3001 ~ 4000

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 30 Extrusion Series IMAO (item) Line 6 Extrusion Type Angled
Surface Treatment Clear Anodize

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)