Line 6 Strut Profile, Lightweight Model SPL120

Part Number

Configured Part Number is shown.

 
Part Number
L6-SPL12030N-3M
L6-SPL12030N-[30-2999/1]
L6-SPL12030N-[3001-4000/1]
L6-SPL12060N-3M
L6-SPL12060N-[30-2999/1]
L6-SPL12060N-[3001-4000/1]
L6-SPL3030B-3M
L6-SPL3030B-[30-2999/1]
L6-SPL3030B-[3001-4000/1]
L6-SPL3030N1-3M
L6-SPL3030N1-[30-2999/1]
L6-SPL3030N1-[3001-4000/1]
L6-SPL3030N2-3M
L6-SPL3030N2-[30-2999/1]
L6-SPL3030N2-[3001-4000/1]
L6-SPL3030N3-3M
L6-SPL3030N3-[30-2999/1]
L6-SPL3030N3-[3001-4000/1]
L6-SPL3030N-3M
L6-SPL3030N-[30-2999/1]
L6-SPL3030N-[3001-4000/1]
L6-SPL6030B-3M
L6-SPL6030B-[30-2999/1]
L6-SPL6030B-[3001-4000/1]
L6-SPL6030N1-3M
L6-SPL6030N1-[30-2999/1]
L6-SPL6030N1-[3001-4000/1]
L6-SPL6030N2-3M
L6-SPL6030N2-[30-2999/1]
L6-SPL6030N2-[3001-4000/1]
L6-SPL6030N3-3M
L6-SPL6030N3-[30-2999/1]
L6-SPL6030N3-[3001-4000/1]
L6-SPL6030N4-3M
L6-SPL6030N4-[30-2999/1]
L6-SPL6030N4-[3001-4000/1]
L6-SPL6030N-3M
L6-SPL6030N-[30-2999/1]
L6-SPL6030N-[3001-4000/1]
L6-SPL6060N-3M
L6-SPL6060N-[30-2999/1]
L6-SPL6060N-[3001-4000/1]
L6-SPLR3030N-3M
L6-SPLR3030N-[30-2999/1]
Part NumberVolume DiscountDays to ShipRoHSExtrusion Size Extrusion Type Number of Extrusion Slots Surface Treatment Number of Slotted Surfaces Angle
(°)
Length (Standard)
(mm)
Length - Cut per Customer Request
(mm)
Quote 10120X30Rectangle1 Row Groove × 4 Row GrooveClear Anodize4-Side Slot-3000-
Quote 10120X30Rectangle1 Row Groove × 4 Row GrooveClear Anodize4-Side Slot--30 ~ 2999
Quote 10120X30Rectangle1 Row Groove × 4 Row GrooveClear Anodize4-Side Slot--3001 ~ 4000
Quote 10--------
6 Day(s) or more 10120X60Rectangle2 Row Groove × 4 Row GrooveClear Anodize4-Side Slot--30 ~ 2999
6 Day(s) or more 10120X60Rectangle2 Row Groove × 4 Row GrooveClear Anodize4-Side Slot--3001 ~ 4000
Quote 10--------
6 Day(s) or more 1030X30Square1 Row Groove × 1 Row GrooveBlack Anodize4-Side Slot--30 ~ 2999
6 Day(s) or more 1030X30Square1 Row Groove × 1 Row GrooveBlack Anodize4-Side Slot--3001 ~ 4000
Quote 10--------
6 Day(s) or more 1030X30Square1 Row Groove × 1 Row GrooveClear Anodize3-Side Slot--30 ~ 2999
6 Day(s) or more 1030X30Square1 Row Groove × 1 Row GrooveClear Anodize3-Side Slot--3001 ~ 4000
Quote 1030X30Square1 Row Groove × 1 Row GrooveClear Anodize2-Side Slot-3000-
6 Day(s) or more 1030X30Square1 Row Groove × 1 Row GrooveClear Anodize2-Side Slot--30 ~ 2999
6 Day(s) or more 1030X30Square1 Row Groove × 1 Row GrooveClear Anodize2-Side Slot--3001 ~ 4000
Quote 1030X30Square1 Row Groove × 1 Row GrooveClear AnodizeTwo-Side Slots (opposing)-3000-
Quote 1030X30Square1 Row Groove × 1 Row GrooveClear AnodizeTwo-Side Slots (opposing)--30 ~ 2999
Quote 1030X30Square1 Row Groove × 1 Row GrooveClear AnodizeTwo-Side Slots (opposing)--3001 ~ 4000
6 Day(s) or more 10--------
6 Day(s) or more 1030X30Square1 Row Groove × 1 Row GrooveClear Anodize4-Side Slot--30 ~ 2999
6 Day(s) or more 1030X30Square1 Row Groove × 1 Row GrooveClear Anodize4-Side Slot--3001 ~ 4000
Quote 10--------
6 Day(s) or more 1060X30Rectangle1 Row Groove × 2 Row GrooveBlack Anodize4-Side Slot--30 ~ 2999
6 Day(s) or more 1060X30Rectangle1 Row Groove × 2 Row GrooveBlack Anodize4-Side Slot--3001 ~ 4000
Quote 10--------
6 Day(s) or more 1060X30Rectangle1 Row Groove × 2 Row GrooveClear Anodize3-Side Slot--30 ~ 2999
6 Day(s) or more 1060X30Rectangle1 Row Groove × 2 Row GrooveClear Anodize3-Side Slot--3001 ~ 4000
Quote 1060X30Rectangle2 Row Groove × 0 Row GrooveClear AnodizeTwo-Side Slots (opposing)-3000-
6 Day(s) or more 1060X30Rectangle2 Row Groove × 0 Row GrooveClear AnodizeTwo-Side Slots (opposing)--30 ~ 2999
6 Day(s) or more 1060X30Rectangle2 Row Groove × 0 Row GrooveClear AnodizeTwo-Side Slots (opposing)--3001 ~ 4000
Quote 1060X30Rectangle1 Row Groove × 2 Row GrooveClear Anodize2-Side Slot-3000-
6 Day(s) or more 1060X30Rectangle1 Row Groove × 2 Row GrooveClear Anodize2-Side Slot--30 ~ 2999
6 Day(s) or more 1060X30Rectangle1 Row Groove × 2 Row GrooveClear Anodize2-Side Slot--3001 ~ 4000
Quote 1060X30Rectangle1 Row Groove × 0 Row GrooveClear AnodizeTwo-Side Slots (opposing)-3000-
6 Day(s) or more 1060X30Rectangle1 Row Groove × 0 Row GrooveClear AnodizeTwo-Side Slots (opposing)--30 ~ 2999
6 Day(s) or more 1060X30Rectangle1 Row Groove × 0 Row GrooveClear AnodizeTwo-Side Slots (opposing)--3001 ~ 4000
Quote 1060X30Rectangle1 Row Groove × 2 Row GrooveClear Anodize4-Side Slot-3000-
6 Day(s) or more 1060X30Rectangle1 Row Groove × 2 Row GrooveClear Anodize4-Side Slot--30 ~ 2999
6 Day(s) or more 1060X30Rectangle1 Row Groove × 2 Row GrooveClear Anodize4-Side Slot--3001 ~ 4000
Quote 1060X60Square2 Row Groove × 2 Row GrooveClear Anodize4-Side Slot-3000-
6 Day(s) or more 1060X60Square2 Row Groove × 2 Row GrooveClear Anodize4-Side Slot--30 ~ 2999
6 Day(s) or more 1060X60Square2 Row Groove × 2 Row GrooveClear Anodize4-Side Slot--3001 ~ 4000
6 Day(s) or more 10-Shape R-Clear Anodize-903000-
5 Day(s) or more 10-Shape R-Clear Anodize-90-30 ~ 2999

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 30 Extrusion Series IMAO (item) Line 6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)