• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Line 8 Strut Profile, Economy Model SPE

Part Number

Configured Part Number is shown.

 
Part Number
SPE4040N2-3M
SPE4040N2-[30-2999/1]
SPE4040N2-[3001-4000/1]
SPE4040N3-3M
SPE4040N3-[30-2999/1]
SPE4040N3-[3001-4000/1]
SPE4040N-3M
SPE4040N-[30-2999/1]
SPE4040N-[3001-4000/1]
SPE8040N2-3M
SPE8040N2-[30-2999/1]
SPE8040N2-[3001-4000/1]
SPE8040N3-3M
SPE8040N3-[30-2999/1]
SPE8040N3-[3001-4000/1]
SPE8040N4-3M
SPE8040N4-[30-2999/1]
SPE8040N4-[3001-4000/1]
SPE8040N-3M
SPE8040N-[30-2999/1]
SPE8040N-[3001-4000/1]
SPE8080N-3M
SPE8080N-[30-2999/1]
SPE8080N-[3001-4000/1]
Part NumberVolume DiscountDays to ShipRoHSExtrusion Size Extrusion Type Number of Extrusion Slots Number of Slotted Surfaces Length (Standard)
(mm)
Length - Cut per Customer Request
(mm)
Quote 1040X40Square1 Row Groove × 1 Row Groove2-Side Slot3000-
6 Day(s) or more 1040X40Square1 Row Groove × 1 Row Groove2-Side Slot-30 ~ 2999
6 Day(s) or more 1040X40Square1 Row Groove × 1 Row Groove2-Side Slot-3001 ~ 4000
Quote 1040X40Square1 Row Groove × 0 Row GrooveTwo-Side Slots (opposing)3000-
6 Day(s) or more 1040X40Square1 Row Groove × 0 Row GrooveTwo-Side Slots (opposing)-30 ~ 2999
6 Day(s) or more 1040X40Square1 Row Groove × 0 Row GrooveTwo-Side Slots (opposing)-3001 ~ 4000
5 Day(s) or more 1040X40Square1 Row Groove × 1 Row Groove4-Side Slot3000-
6 Day(s) or more 1040X40Square1 Row Groove × 1 Row Groove4-Side Slot-30 ~ 2999
6 Day(s) or more 1040X40Square1 Row Groove × 1 Row Groove4-Side Slot-3001 ~ 4000
Quote 1080X40Rectangle2 Row Groove × 0 Row GrooveTwo-Side Slots (opposing)3000-
6 Day(s) or more 1080X40Rectangle2 Row Groove × 0 Row GrooveTwo-Side Slots (opposing)-30 ~ 2999
6 Day(s) or more 1080X40Rectangle2 Row Groove × 0 Row GrooveTwo-Side Slots (opposing)-3001 ~ 4000
Quote 1080X40Rectangle1 Row Groove × 2 Row Groove2-Side Slot3000-
6 Day(s) or more 1080X40Rectangle1 Row Groove × 2 Row Groove2-Side Slot-30 ~ 2999
6 Day(s) or more 1080X40Rectangle1 Row Groove × 2 Row Groove2-Side Slot-3001 ~ 4000
Quote 1080X40Rectangle1 Row Groove × 0 Row GrooveTwo-Side Slots (opposing)3000-
6 Day(s) or more 1080X40Rectangle1 Row Groove × 0 Row GrooveTwo-Side Slots (opposing)-30 ~ 2999
6 Day(s) or more 1080X40Rectangle1 Row Groove × 0 Row GrooveTwo-Side Slots (opposing)-3001 ~ 4000
Quote 1080X40Rectangle1 Row Groove × 2 Row Groove4-Side Slot3000-
6 Day(s) or more 1080X40Rectangle1 Row Groove × 2 Row Groove4-Side Slot-30 ~ 2999
6 Day(s) or more 1080X40Rectangle1 Row Groove × 2 Row Groove4-Side Slot-3001 ~ 4000
Quote 1080X80Square2 Row Groove × 2 Row Groove4-Side Slot3000-
6 Day(s) or more 1080X80Square2 Row Groove × 2 Row Groove4-Side Slot-30 ~ 2999
6 Day(s) or more 1080X80Square2 Row Groove × 2 Row Groove4-Side Slot-3001 ~ 4000

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Series IMAO (item) Line 8 Surface Treatment Clear Anodize

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)