• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Line 8 Strut Profile SPH

Part Number

Configured Part Number is shown.

 
Part Number
SPH12040N-3M
SPH12040N-[30-2999/1]
SPH12040N-[3001-4000/1]
SPH12080N-3M
SPH12080N-[30-2999/1]
SPH12080N-[3001-4000/1]
SPH16028N-3M
SPH16028N-[30-2999/1]
SPH16028N-[3001-4000/1]
SPH16040N-3M
SPH16040N-[30-2999/1]
SPH16040N-[3001-4000/1]
SPH16080N-3M
SPH16080N-[30-2999/1]
SPH16080N-[3001-4000/1]
SPH20028N-3M
SPH20028N-[30-2999/1]
SPH20028N-[3001-4000/1]
SPH4040N-3M
SPH4040N-[30-2999/1]
SPH4040N-[3001-4000/1]
SPH8040N-3M
SPH8040N-[30-2999/1]
SPH8040N-[3001-4000/1]
SPH8080N-3M
SPH8080N-[30-2999/1]
SPH8080N-[3001-4000/1]
Part NumberVolume DiscountDays to ShipRoHSExtrusion Size Extrusion Type Number of Extrusion Slots Number of Slotted Surfaces Length (Standard)
(mm)
Length - Cut per Customer Request
(mm)
6 Day(s) or more 10------
6 Day(s) or more 10120X40Rectangle1 Row Groove × 3 Row Groove4-Side Slot-30 ~ 2999
6 Day(s) or more 10120X40Rectangle1 Row Groove × 3 Row Groove4-Side Slot-3001 ~ 4000
6 Day(s) or more 10------
8 Day(s) or more 10120X80Rectangle2 Row Groove × 3 Row Groove4-Side Slot-30 ~ 2999
8 Day(s) or more 10120X80Rectangle2 Row Groove × 3 Row Groove4-Side Slot-3001 ~ 4000
6 Day(s) or more 10160X28Rectangle-Two-Side Slots (opposing)3000-
6 Day(s) or more 10160X28Rectangle-Two-Side Slots (opposing)-30 ~ 2999
6 Day(s) or more 10160X28Rectangle-Two-Side Slots (opposing)-3001 ~ 4000
Quote 10160X40Rectangle1 Row Groove × 4 Row Groove4-Side Slot3000-
Quote 10160X40Rectangle1 Row Groove × 4 Row Groove4-Side Slot-30 ~ 2999
Quote 10160X40Rectangle1 Row Groove × 4 Row Groove4-Side Slot-3001 ~ 4000
Quote 10------
6 Day(s) or more 10160X80Rectangle2 Row Groove × 4 Row Groove4-Side Slot-30 ~ 2999
6 Day(s) or more 10160X80Rectangle2 Row Groove × 4 Row Groove4-Side Slot-3001 ~ 4000
Quote 10200X28Rectangle-Two-Side Slots (opposing)3000-
6 Day(s) or more 10200X28Rectangle-Two-Side Slots (opposing)-30 ~ 2999
6 Day(s) or more 10200X28Rectangle-Two-Side Slots (opposing)-3001 ~ 4000
Quote 10------
6 Day(s) or more 1040X40Square1 Row Groove × 1 Row Groove4-Side Slot-30 ~ 2999
6 Day(s) or more 1040X40Square1 Row Groove × 1 Row Groove4-Side Slot-3001 ~ 4000
Quote 10------
6 Day(s) or more 1080X40Rectangle1 Row Groove × 2 Row Groove4-Side Slot-30 ~ 2999
6 Day(s) or more 1080X40Rectangle1 Row Groove × 2 Row Groove4-Side Slot-3001 ~ 4000
Quote 1080X80Square2 Row Groove × 2 Row Groove4-Side Slot3000-
6 Day(s) or more 1080X80Square2 Row Groove × 2 Row Groove4-Side Slot-30 ~ 2999
6 Day(s) or more 1080X80Square2 Row Groove × 2 Row Groove4-Side Slot-3001 ~ 4000

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Series IMAO (item) Line 8 Surface Treatment Clear Anodize