• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

Pan Head Seems Machine Screw (Stainless Steel) (20 pcs) EA949AJ-142

Pan Head Seems Machine Screw (Stainless Steel) (20 pcs) EA949AJ-142

【Product Specifications】
・Material-Stainless steel
・(+)Pan head.
・Washer inclusion kinds-P=2(With spring washer)
・Size-M4x8
・Qty. per unit-20 pcs

Part Number

Configured Part Number is shown.

EA949AJ-142

Part Number
EA949AJ-142
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949AJ-142 in the Pan Head Seems Machine Screw (Stainless Steel) (20 pcs) EA949AJ-142 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)