Pan Head Self-Drilling and Tapping Screw [Stainless Steel] EA949AL-108

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・(+)Type A pan head
・Dim.-M2×20
・Qty. per unit-26

【Product Specifications】
・Material-Stainless steel
・(+)Type A pan head
・Dim.-M2×20
・Qty. per unit-26