Pan Head Self-Drilling and Tapping Screw [Stainless Steel] EA949AL-114

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・(+)Type A pan head
・Dim.-M3×16
・Qty. per unit-35

【Product Specifications】
・Material-Stainless steel
・(+)Type A pan head
・Dim.-M3×16
・Qty. per unit-35