Truss Head Self-Drilling and Tapping Screw [Stainless Steel] EA949AL-310

Truss Head Self-Drilling and Tapping Screw [Stainless Steel] EA949AL-310
  • On Sale Till 31/08/2018

【Product Specifications】
・Material-Stainless steel
・(+)A truss head
・Dim.-M3×12
・Qty. per unit-35

Part Number

Configured Part Number is shown.

EA949AL-310

Part Number
EA949AL-310
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949AL-310 in the Truss Head Self-Drilling and Tapping Screw [Stainless Steel] EA949AL-310 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)