Pan Head special Sems small Screws[Stainless/P=3] EA949AT-31

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material …Stainless
・(+) Pan Head
・Sems Variety …P=3(Special Spring Washer +Flat With Washer )
・Easy To Tighten And Superior In Loosening Prevention Capability
・Superior In Its Antirust Capability, And The Possibility Of Biting (c-shaped Deformation) Occurring Is Low
・Size …M3×6
・Qty. Per Unit …20