Countersunk Head Wood Screw [Stainless Steel] EA949EA-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・(+)Countersunk head
・Material-Stainless steel
・Dim. (mm)…2.1 x 10
・Qty. per unit…1,000

【Product Specifications】
・(+)Countersunk head
・Material-Stainless steel
・Dim. (mm)…2.1 x 10
・Qty. per unit…1,000