Countersunk Head Wood Screw [Stainless Steel] EA949ED-273

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・(+)Countersunk head
・Material-Stainless steel
・Dim. (mm)…2.7 x 16
・Qty. per unit…18

【Product Specifications】
・(+)Countersunk head
・Material-Stainless steel
・Dim. (mm)…2.7 x 16
・Qty. per unit…18