Pan Head Piercing Screw (Trivalent Chromate) EA949EP-416N

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Iron (trivalent chromate)
・(+)Pan head
・No prepared hole is required, the point works as a drill.
・Dim. (mm)…4 x 16
・Qty. per unit…145
・Weight…243g(per pack)