Medium-Point Screw For Woodwork EA949FW-55

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Iron and steel wire(chromate)
・(+)Special Flexible Head.
・Size(mm)-4.3x55
・Qty. per unit-134 pcs

【Product Specifications】
・Material-Iron and steel wire(chromate)
・(+)Special Flexible Head.
・Size(mm)-4.3x55
・Qty. per unit-134 pcs