Extra Fine Screw For Woodwork EA949FY-25

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Iron and steel wire(chromate)
・(+)Special Flexible Head.
・Size(mm)-2.6x25
・Qty. per unit-204 pcs

【Product Specifications】
・Material-Iron and steel wire(chromate)
・(+)Special Flexible Head.
・Size(mm)-2.6x25
・Qty. per unit-204 pcs