• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Adjustable Bolt EA949GV-103

Adjustable Bolt EA949GV-103

【Product Specifications】
・Support for light load
・Material-Iron (unichrome plating)
・Flange dia.…38mm
・Screw dim.…M10 x 100mm

Part Number

Configured Part Number is shown.

EA949GV-103

Part Number
EA949GV-103
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949GV-103 in the Adjustable Bolt EA949GV-103 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)