Adjustable Bolt EA949GV-161

Adjustable Bolt EA949GV-161

【Product Specifications】
・Support for light load
・Material-Iron (unichrome plating)
・Flange dia.…75mm
・Screw dim.…M16 x 75mm

Part Number

Configured Part Number is shown.

EA949GV-161

Part Number
EA949GV-161
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949GV-161 in the Adjustable Bolt EA949GV-161 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)