• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Bracket Set (For Installing Bearing) EA949GV-312

Bracket Set (For Installing Bearing) EA949GV-312

【Product Specifications】
・Material …Steel (Trivalent Chromate Processing )
・Anchor Bolt Addapted (M12×70)
・EA949GY-701 To -903For
・Suitable Screw Size …M12

Part Number

Configured Part Number is shown.

EA949GV-312

Part Number
EA949GV-312
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949GV-312 in the Bracket Set (For Installing Bearing) EA949GV-312 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)