Adjustable Bolt EA949GY-106

Adjustable Bolt EA949GY-106

【Product Specifications】
・Material-Steel (Trivalent chromate)
・Base dia.-φ55mm
・Thread size-M12x150
・Load capacity(kg)-500

Part Number

Configured Part Number is shown.

EA949GY-106

Part Number
EA949GY-106
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949GY-106 in the Adjustable Bolt EA949GY-106 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)