Adjustable Bolt EA949GY-825

Adjustable Bolt EA949GY-825

【Product Specifications】
・Material-Steel (Trivalent chromate)
・With thrust bearing.
・Base dia.-φ80mm
・Thread size-M20x200
・Load capacity(kg)-400

Part Number

Configured Part Number is shown.

EA949GY-825

Part Number
EA949GY-825
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949GY-825 in the Adjustable Bolt EA949GY-825 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)