• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 15/12/2019 to 7:00 (MYT) 16/12/2019. We apologize for the inconvenience.

Adjustable Base [Stainless Steel] EA949H-2

Adjustable Base [Stainless Steel] EA949H-2

【Product Specifications】
・Material-Screw: steel, Cover: stainless steel, Bottom: polypropylene
・Swiveling mechanism (approx. 10°)
・Base dim.…Dia. 32 x 13mm
・Screw dim.…W3/8 x 27mm
・Load…160kg

Part Number

Configured Part Number is shown.

EA949H-2

Part Number
EA949H-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949H-2 in the Adjustable Base [Stainless Steel] EA949H-2 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)