Pan Head, Countersunk Machine Screw [Aluminum] EA949NM-308

Pan Head, Countersunk Machine Screw [Aluminum] EA949NM-308

【Product Specifications】
・Material-Aluminum
・(+)Countersunk head
・Dim.-M3×8
・Qty. per unit-28

Part Number

Configured Part Number is shown.

EA949NM-308

Part Number
EA949NM-308
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949NM-308 in the Pan Head, Countersunk Machine Screw [Aluminum] EA949NM-308 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)