• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pan Head Machine Screw [Titanium Alloy] EA949NY-412A

Pan Head Machine Screw [Titanium Alloy] EA949NY-412A

【Product Specifications】
・Material-Titanium
・Head shape-(+)Pan head
・Coarse pitch thread
・Size-M4x12
・Qty. per unit-8 pcs

Part Number

Configured Part Number is shown.

EA949NY-412A

Part Number
EA949NY-412A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949NY-412A in the Pan Head Machine Screw [Titanium Alloy] EA949NY-412A series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)