Countersunk Head Machine Screw (M3) [Stainless Steel] EA949SK-32

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・(+)Countersunk head
・Dim.…M3 x 8
・Qty. per unit…150
・Weight-66g

【Product Specifications】
・Material-Stainless steel
・(+)Countersunk head
・Dim.…M3 x 8
・Qty. per unit…150
・Weight-66g