• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 21/10 to 6:00 (MYT) 22/10/2018. We apologize for the inconvenience.
  • iPay88 will be under maintenance from 4am to 6am during 22nd to 26th Oct 2018. Please be noted that all payment transaction will not be performed during this maintenance.

Pan Head Machine Screw (No. 0 Type 1) [Stainless Steel] EA949SP-146

Pan Head Machine Screw (No. 0 Type 1) [Stainless Steel] EA949SP-146

【Product Specifications】
・Material-Stainless steel
・Dim.…M1.4 x 3.5

Part Number

Configured Part Number is shown.

EA949SP-146

Part Number
EA949SP-146
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949SP-146 in the Pan Head Machine Screw (No. 0 Type 1) [Stainless Steel] EA949SP-146 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)