• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 21/10 to 6:00 (MYT) 22/10/2018. We apologize for the inconvenience.
  • iPay88 will be under maintenance from 4am to 6am during 22nd to 26th Oct 2018. Please be noted that all payment transaction will not be performed during this maintenance.

Pan Head Machine Screw (No. 0 Type 1) [Stainless Steel] EA949SP-165

Pan Head Machine Screw (No. 0 Type 1) [Stainless Steel] EA949SP-165

【Product Specifications】
・Material-Stainless steel
・Dim.…M1.6 x 4.0

Part Number

Configured Part Number is shown.

EA949SP-165

Part Number
EA949SP-165
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949SP-165 in the Pan Head Machine Screw (No. 0 Type 1) [Stainless Steel] EA949SP-165 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)