Pan Head Machine Screw [Stainless steel /Black] (10 pcs) EA949TE-515

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless(SS Black finished)
・Coarse pitch thread
・(+)Pan head.
・Size-M5x15
・Qty. per unit-10 pcs

【Product Specifications】
・Material-Stainless(SS Black finished)
・Coarse pitch thread
・(+)Pan head.
・Size-M5x15
・Qty. per unit-10 pcs