Roller Profile 5/6 / 6 / 10 / 14

Part Number

Configured Part Number is shown.

Part Number
DE-RP5/6-3M
DE-RP5/6-[30-2999/1]
DE-RP6-N-3M
DE-RP6-N-[30-2999/1]
DE-RP10-3M
DE-RP10-[30-2999/1]
DE-RP14-3M
DE-RP14-[30-2999/1]
Part NumberVolume DiscountDays to ShipRoHSType Length (Standard)
(mm)
Length - Cut per Customer Request
(mm)
7 Day(s) or more 10Bearing Unit 5/63000-
Quote 10Bearing Unit 5/6-30 ~ 2999
6 Day(s) or more 10Bearing Unit 63000-
6 Day(s) or more 10Bearing Unit 6-30 ~ 2999
Quote 10Bearing Unit 103000-
6 Day(s) or more 10Bearing Unit 10-30 ~ 2999
Quote 10Bearing Unit 143000-
6 Day(s) or more 10Bearing Unit 14-30 ~ 2999

Loading...

  1. 1

Basic Information

Material Aluminum Surface Treatment Anodized Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)